Table 1

CRT 442

Colour sensors

Colour sensors Colour sensors CRT 442
For pdf data sheet: Click on the types
CRT 442 K/P-12-001-S12 CRT 442 K/N-12-001-S12                    
Item nr.: 50109603 50109602                    
Typ. scanning range limit in mm: 12,5 12,5                    
Operating
voltage
24 V DC ± 20%                    
Output PNP                        
2 x PNP
(2 colours)
                       
4 x PNP
(4 colours)
                       
NPN                        
Analogue + PNP                        
Analogue + NPN                        
Light
source
red/green/blue                    
green                        
UV/blue                        
Switching frequency in kHz: 1,5 1,5                    
Adjustment Teach-in                    
Potentiometer                         
Teach
process
Static                    
Dynamic - standard                        
Dynamic with marker
preselection
                       
Background                        
Connection M12                    
Cable