Table 2


back
 

KRTM 20

Contrast scanners

Contrast scanners KRTM 20 / KRTG 20 Contrast scanners KRTM 20
For pdf data sheet: Click on the types
KRTM 20M/P-12-1720-S12 KRTM 20M/P-20-1720-S12 KRTM 20M/P-50-1720-S12 KRTM 20M/V-20-1727-S12 KRTM 20M/V-20-0004-S12 KRTM 20M/V-20-0001-S12 KRTM 20M/V-20-0002-S12        
Item nr.: 50033867 50033969 50033971 50035226 50041007 50035674 50109183        
Typ. scanning range limit in mm: 12 20 50 20 20 20 20        
Operating
voltage
12 - 30 V DC        
10 - 30 V DC                      
Output PNP          
2 x PNP
(2 colours)
                     
4 x PNP
(4colours)
                     
NPN                      
Analogue + PNP                    
Analogue + NPN                      
Light
source
red/green/blue        
green                      
UV/blue                      
Switching frequency in kHz: 25 25 25 25 25 25 25        
Adjustment Teach-in            
Potentiometer                       
Teach
process
Static                    
Dynamic - standard                      
Dynamic with marker
preselection
             
Background                      
Connection M12        
Cable