Table 1

 
next

Kontrasttaster KRTG 20

Contrast scanners

Contrast scanners KRTM 20 / KRTG 20 Contrast scanners KRTG 20
For pdf data sheet: Click on the types
KRTG 20M/P-12-1320-S12 KRTG 20M/N-12-1320-S12 KRTG 20M/P-20-1320-S12 KRTG 20M/N-20-1320-S12 KRTG 20M/V-20-1526-S12 KRTG 20M/V-20-1626-S12 KRTG 20M/P-50-1320-S12 KRTG 20M/N-50-1320-S12      
Item nr.: 50032791 50032795 50032792 50032796 50034928 50034929 50032793 50032797      
Take over into order form:      
Typ. scanning range limit in mm: 12 12 20 20 20 20 50 50      
Operating
voltage
12 - 30 V DC      
10 - 30 V DC                      
Output PNP                
2 x PNP
(2 colours)
                     
4 x PNP
(4colours)
                     
NPN                
Analogue + PNP                    
Analogue + NPN                    
Light
source
red/green/blue                      
green      
UV/blue                      
Switching frequency in kHz: 25 25 25 25 25 25 25 25      
Adjustment Teach-in      
Potentiometer                       
Teach
process
Static      
Dynamic - standard                      
Dynamic with marker
preselection
                     
Background                      
Connection M12      
Cable