Table 1

KRTM 20 high resolution

Contrast scanners

Contrast scanners KRTM 20 / KRTG 20 Contrast scanners KRTM 20
For pdf data sheet: Click on the types
KRTM 20M/V-20-0004-S12 KRTM 20M/V-20-0001-S12 KRTM 20M/V-20-0002-S12 KRTM 20M/P-20-6320-S12 KRTM 20M/N-20-6320-S12 KRTM 20M/C-20-6526-S12 KRTM 20M/C-20-6626-S12 KRTM 20M/P-20-3320-S12 KRTM 20M/N-20-3320-S12 KRTM 20M/P-50-6320-S12      
Item nr.: 50041007 50035674 50109183 50113435 50113436 50113438 50113437 50114202 50114201 50116177      
Typ. scanning range limit in mm: 20 20 20 20 20 20 20 20 20 50      
Operating
voltage
12 - 30 V DC      
10 - 30 V DC                          
Output PNP                  
2 x PNP
(2 colours)
                         
4 x PNP
(4colours)
                         
NPN                      
Analogue + PNP                    
Analogue + NPN                        
Light
source
red/green/blue      
green                          
UV/blue                          
Light spot orientation rectangle          
round                      
Switching frequency in kHz: 16 16 16 25/50 25/50 25/50 25/50 25/50 25/50 25/50      
Adjustment Teach-in          
Potentiometer                           
Teach
process
Static          
Dynamic - standard                          
Dynamic with marker
preselection
                         
128 programm memory                        
free programmable                      
Connection M12      
Cable