Table 2


back

next

KRTM 3B

Contrast scanners

Contrast scanners Contrast scanner KRTM 3B
For pdf data sheet: Click on the types
KRTM 3B/6.1121-S8 KRTM 3B/4.1121-S8 KRTM 3B/4.1221-S8 KRTM 3B/2.1121-S8 KRTM 3B/4.1121,200-S12 KRTM 3B/2.1121,200-S12 KRTM 3B/2.1221-S8 KRTM 3B/4.1221,200-S12 KRTM 3B/2.1221,200-S12        
Item nr.: 50111312 50110584 50110588 50110585 50110586 50110587 50110589 50110590 50110591        
Typ. scanning range limit in mm: 14,5 14,5 14,5 14,5 14,5 14,5 14,5 14,5 14,5        
Housing Standard        
Economy                          
Operating
voltage
12 - 30 V DC                          
10 - 30 V DC        
Output PNP                  
NPN                  
Push-pull                        
IO-Link                        
Light
source
red/green/blue        
white                          
Laser class 1                          
Switching frequency in kHz: 10 10 10 10 10 10 10 10 10        
Adjustment Teach-in        
EasyTune        
Teach
process
static 2 point                
dynamic 2 point                  
static 1 point                          
Connection M8                
M12                  
Cable