Table 2


back

KRTM 55

Contrast scanners

Contrast scanners Contrast scanners KRTM 55
For pdf data sheet: Click on the types
KRTM 55/6.1121-S8 KRTM 55/4.1121-S8 KRTM 55/4.1121,200-S12 KRTM 55/2.1121-S8 KRTM 55/2.1121,200-S12 KRTM 55/4.1221-S8 KRTM 55/2.1221-S8 KRTM 55/4.1221,200-S12 KRTM 55/2.1221,200-S12        
Item nr.: 50111643 50111644 50110611 50110610 50110612 50110613 50110614 50110615 50110616        
Typ. scanning range limit in mm: 13 13 13 13 13 13 13 13 13        
Housing Stainless steel        
Operating
voltage
12 - 30 V DC                          
10 - 30 V DC        
Output PNP                  
NPN                  
Push-pull                        
IO-Link                        
Light
source
red/green/blue        
white                          
Laser class 1                          
Switching frequency in kHz: 10 10 10 10 10 10 10 10 10        
Adjustment Teach-in        
EasyTune        
Teach
process
static 2 point                
dynamic 2 point                  
static 1 point                          
Connection M8                
M12                  
Cable