Table 1

 
next

KRTW 3B

Contrast scanners

Contrast scanners Contrast scanner KRTW 3B
For pdf data sheet: Click on the types
KRTW 3B/4.1110-S8 KRTW 3B/4.1121-S8 KRTW 3B/4.1321-S8 KRTW 3B/6.1121-S8 KRTW 3B/2.1110-S8 KRTW 3B/4.1110,200-S12 KRTW 3B/2.1110,200-S12 KRTW 3B/2.1121-S8 KRTW 3B/4.1121,200-S12 KRTW 3B/2.1121,200-S12 KRTW 3B/2.1321-S8 KRTW 3B/4.1321,200-S12 KRTW 3B/2.1321,200-S12
Item nr.: 50110572 50110576 50110580 50111319 50110573 50110574 50110575 50110577 50110578 50110579 50110581 50110582 50110583
Typ. scanning range limit in mm: 14,5 14,5 14,5 14,5 14,5 14,5 14,5 14,5 14,5 14,5 14,5 14,5 14,5
Housing Standard        
Economy                  
Operating
voltage
12 - 30 V DC                          
10 - 30 V DC
Output PNP              
NPN              
Push-pull                        
IO-Link                        
Light
source
red/green/blue                          
white
Laser class 1                          
Switching frequency in kHz: 6 10 10 10 6 6 6 10 10 10 10 10 10
Adjustment Teach-in
EasyTune        
Teach
process
static 2 point        
dynamic 2 point                          
static 1 point                  
Connection M8            
M12              
Cable