Table 1


next

LRT 8

Luminescence scanners

Luminescence scanners LRT 8

Luminescence scanners LRT 8

For pdf data sheet: Click on the types
LRT 8/24.04-50-S12 LRT 8/24.00-50-S12 LRT 8/24.04-100-S12                  
Item nr.: 50041840 50041839 50109343                  

Typ. scanning range limit in mm:

0
-
150
0
-
150
0
-
300
                 
Operating
voltage
12 - 30 V DC                        
10 - 30 V DC                  
Output PNP                  
2 x PNP
(2 colours)
                       
4 x PNP
(4 colours)
                       
NPN                  
Analogue + PNP                        
Analogue + NPN                        
Light
source
red/green/blue                        
green                        
UV/blue                  

Switching frequency in kHz:

1,5 1,5 1,5                  
Adjustment Teach-in                        
Potentiometer                  
Teach
process
Static                        
Dynamic - standard                        
Dynamic with marker
preselection
                       
Background                        
Connection M12                  
Cable