
|
|
|
Contrast scanner
Colour sensor
Luminescence scanner
Cable control device |
KRTM 20
KRTG 20
KRTG 8 |
LRT 440
LRT 40
LRT 8 |
CRT 20B
CRTM 20 |
CRT 442 |
|
 |
 |
 |
 |
|
| Specifications |
|
 |
|
|
|
| Function |
contrast
detection |
luminescence
detection |
contrast
detection |
contrast
detection |
|
Dimens.
excluding plug,
W x H x D, mm |
30x84,5x60
15x48x38 |
23x70x447,5
22x32x14 |
30 x 84,5 x 60 |
12 x 40 x 22 |
|
Operating
voltage |
12 - 30 V DC |
10 - 30 V DC |
12 - 30 V DC |
12 - 30 V DC |
|
| Outputs |
PNP
or
NPN |
PNP, NPN |
1/4 x PNP,
1/4 x NPN |
PNP, NPN |
|
| analogue |
analogue |
analogue |
- |
| Connection |
M 12 |
M 12 |
M 12 |
M 12 |
|
Protection
class |
IP 67 |
IP 65 / IP 67 |
IP 67 |
IP 67 |
|
Data sheets
(PDF) |
 |
 |
 |
 |
|
Typ. scanning
range limit (mm) |
10, 12, 20, 50 |
20, 70, 120,
300 |
12, 20, 50, 60 |
12 |
|
| Light source |
LED |
LED |
LED |
- |
|
Switching
frequency |
25000 Hz/
10000 Hz |
2000 Hz/
1500 Hz |
6000 Hz/
25000 Hz |
1500 Hz |
|
Transmitter
colour |
RGB/green |
UV/blue |
RGB |
RGB |
|
| Light escape |
lateral or
frontal |
frontal |
lateral or
frontal |
frontal |
|
Light spot
shape |
4 fold/
single |
round
(opt.: square) |
square |
square |
|
Light spot
position |
lengthwise,
crosswise |
|
lengthwise |
lengthwise |
|
| Operation |
Teach-In |
potentiometer,
remote
adjustment |
Teach-In |
Teach-In |
|
| Other |
 |
|
|
|
|
|
|