
|
|
|
Cubic
series
Table 1
|
3
series |
53
series |
55
series |
25
series |
713
series |
 |
 |
 |
 |
 |
| Specifications |
 |
 |
 |
 |
 |
Dimens.
excluding plug,
W x H x D, mm
|
11 x 28 x 17 |
14 x 36 x 21 |
14 x 36 x 25 |
15 x 36 x 27 |
15 x 35 x 30 |
Operating
voltage |
10 - 30 V DC |
10 - 30 V DC |
10 - 30 V DC |
10 - 30 V DC |
10 - 30 V DC |
Switching
outputs |
PNP, NPN |
Push-Pull |
Push-Pull |
PNP,
Push-Pull |
PNP, NPN |
| Connection |
M 8, M 12
cable |
M 8, M 12,
Cabel |
M 8, M 12,
Cabel |
M 8, M 12, Cabel,
Cabel M 8,
Cable M 12 |
M 8, cable |
Protection
class |
IP 67 |
IP 67 / IP 694 |
IP 67 / IP 694 |
IP 67 |
IP 67 |
| Approvals |
|
|
|
ECOLAB |
 |
| Housing |
plastic |
Stainless steel V4A/316L |
Stainless steel V4A/316 |
plastic |
metal |
 |
Throughbeam photo electric sensors
|
Data sheets
(PDF) |
 |
 |
 |
 |
 |
Typ. operating
range limit (m) |
0-8,5 |
0-10 |
0-10 |
0-12 |
0-9/0-65 |
| Light source |
red light |
red light |
red light |
red light |
red light/
laser |
| Switching |
antivalent |
antivalent, light |
antivalent, light |
antivalent |
light/dark |
Switching
frequency |
1000 Hz |
1000 Hz |
1000 Hz |
500 Hz |
5000 Hz |
 |
Retro-reflective photo electric sensors
|
Data sheets
(PDF) |
 |
 |
 |
 |
 |
Typ. operating
range limit (m) |
0-6 |
0,05-4/0,05-6 |
0-6 |
0-10/0,3-19 |
0-5/0-17 |
| Light source |
red light |
red light/
laser |
red light/
laser |
red light/
laser |
red light/
laser |
| Switching |
antivalent
light/dark |
antivalent |
antivalent
light/dark |
antivalent
light/dark |
light/dark |
Switching
frequency |
1000 Hz |
1000 Hz / 2000 Hz |
1000 Hz / 2000 Hz |
500-2000 Hz |
5000 Hz |
 |
Energetic diffuse reflection light scanners
|
Data sheets
(PDF) |
 |
|
|
 |
 |
Typ. operating
range limit (mm) |
5-500 |
|
|
5-800 |
50-150/20-200 |
| Light source |
red light |
|
|
red light |
red light/
laser |
| Switching |
antivalent |
|
|
antivalent |
light/dark |
Switching
frequency |
1000 Hz |
|
|
500 Hz |
5000 Hz |
 |
Diffuse reflection light scanners with
background suppression
|
Data sheets
(PDF) |
 |
|
 |
 |
 |
Typ. operating
range limit (mm) |
5-400 |
5-400 |
5-400 |
5-400/5-800 |
0-120/0-150 |
| Light source |
red light |
red light/
infrared |
red light |
red light/
infrared |
red light/
laser |
| Switching |
antivalent |
antivalent |
antivalent |
antivalent
light/dark |
light/dark |
Switching
frequency |
1000 Hz |
1000 Hz |
1000 Hz |
200 Hz |
5000 Hz |
| Options |
Transparent
objects |
x |
x |
x |
x |
|
| Safety sensors |
|
|
|
|
|
Warning
output |
x |
x |
x |
x |
|
Activation
input |
x |
x |
x |
x |
x |
| A2 LS |
x |
x |
x |
|
|
| Other options |
solid metal
bushes
Models with wide or small light spot |
Hygiene Design
CleanProof+
ECOLAB |
WashDown Design
CleanProof+
ECOLAB |
Diffuse reflection light scanner for shiny objects with background suppression |
adjustable
focus |
x
|
|