Cubic
series


Table 2


back

next
8
series
95
series
97
series
46
series
72
series
46 series
Specifications    
Dimens.
excluding plug,
W x H x D, mm
15 x 48 x 38 17 x 66 x 35 18 x 77 x 23 18 x 72 x 42 15 x 90 x 35
Operating
voltage
10 - 30 V DC 10 - 30 V DC
18 - 30 V DC
10 - 30 V DC 10 - 30 V DC 10 - 30 V DC
Switching
outputs
PNP, NPN,
push-pull,
AS-Interface
PNP, NPN PNP, NPN push-pull,
PNP,
relais
PNP, NPN
Connection M 12, cable M 12 M 12, cable,
standard plug
M 12, cable M 12, cable,
standard plug
Protection
class
IP 67, IP 69K IP 67 IP 67 IP 67, IP 69K IP 67
Approvals


Housing metal metal metal plastic metal
Throughbeam photo electric sensors

Throughbeam photo electric sensors

Data sheets
(PDF)
Typ. operating
range limit (m)
0-20/0-100 0-20/0-20 0-9 0-50 0-12
Light source red light/
laser
red light/
infrared
red light/
infrared
infrared infrared
Switching antivalent antivalent light antivalent light
Switching
frequency
1500/2800 Hz 200/1000 Hz 200 Hz 200 Hz 100 Hz
Retro-reflective photo electric sensors

Retro-reflective photo electric sensors

Data sheets
(PDF)
Typ. operating
range limit (m)
0-8/0-21 0-9 0,1-6 0-18 0,1-6
Light source red light/
laser
red light red light/
infrared
red light Red light/
infrared
Switching antivalent antivalent light/dark antivalent light/dark
Switching
frequency
1500/2800 Hz 1000 Hz 200 Hz 500 Hz 200 Hz
Energetic diffuse reflection light scanners

Energetic diffuse reflection light scanners

Data sheets
(PDF)
Typ. operating
range limit (mm)
5-800 10-900/10-400 2-200/2-100 10-1100 10-340
Light source red light red light/
infrared
red light/
infrared
red light infrared
Switching antivalent antivalent light antivalent light/dark
Switching
frequency
1500 Hz 1000 Hz 200 Hz 500 Hz 100 Hz
Diffuse reflection light scanners with background suppression

Diffuse reflection light scanners with
background suppression

Data sheets
(PDF)
 
Typ. operating
range limit (mm)
5-400/5-400 20-500/20-500 2-150 0-2500
5-1800
50-1200
 
Light source red light/
laser
red light/
infrared
red light red light/
infrared/laser
 
Switching antivalent antivalent light antivalent  
Switching
frequency
1000/2000 Hz 200/1000 Hz 200 Hz 200/1000 Hz  
Options
Transparent
objects
x x      
Safety sensors x x   x  
Warning
output
x x   x  
Activation
input
x x x x  
A2 LS x x x x  
Other options Contrast
scanner,
foreground
suppression,
fibre optics,
analogue
sensors,
ultrasonic 
sensors,
swivelling 
plug
foreground
suppression,
operator
guidance for
transparent
media
    Ultra-Lock TM
quick locking system