
|
|
|
Cubic
series
Table 3
|
92
series |
93
series |
96
series |
78
series |
85
series |
 |
 |
 |
 |
 |
| Specifications |
  |
 |
 
 |
|
|
Dimens.
excluding plug,
W x H x D, mm |
20 x 80 x 42 |
20 x 61 x 44 |
30 x 90 x 70 |
38 x 127 x 99 |
38 x 100 x 69 |
Operating
voltage |
10 - 30 V DC |
10 - 35 V DC |
10 - 30 V DC
20 - 230 V
AC/DC |
24 - 30 V DC
12 - 30 VDC
24/48 V AC
115/230 VAC |
10 - 30 V DC
230 VAC
22-250 V AC/DC |
Switching
outputs |
PNP, NPN |
PNP, NPN |
PNP, NPN,
relay |
PNP, NPN,
Relais |
PNP,
Relais |
| Connection |
M 12, cable,
standard plug |
M 12, cable,
standard plug |
M 12,
terminals |
terminals |
M 12,
standard plug |
Protection
class |
IP 67 |
IP 67 |
IP 67 |
IP 65 |
IP 65 |
| Approvals |
 |
 |
|
 |
 |
| Housing |
metal,
steel VA |
metal |
metal,
plastic |
metal |
metal |
 |
Throughbeam photo electric sensors
|
Data sheets
(PDF) |
 |
|
 |
 |
 |
Typ. operating
range limit (m) |
0-26 |
|
0-39/0-150 |
0-180 |
0-65 |
| Light source |
infrared |
|
red light/
infrared |
infrared |
infrared |
| Switching |
light/dark |
|
antivalent |
light/dark |
light |
Switching
frequency |
200 Hz |
|
500 Hz |
100 Hz / 20 Hz |
100 Hz / 20 Hz |
 |
Retro-reflective photo electric sensors
|
Data sheets
(PDF) |
 |
|
 |
 |
 |
Typ. operating
range limit (m) |
0-12,5 |
|
0-24/0-18 |
0-7,5 |
0-7,5 |
| Light source |
red light |
|
red light/
infrared |
infrared |
red light/
infrared |
| Switching |
antivalent |
|
antivalent |
light/dark |
light/dark |
Switching
frequency |
500 Hz |
|
1000 Hz |
20 Hz |
200 Hz / 20 Hz |
 |
Energetic diffuse reflection light scanners
|
Data sheets
(PDF) |
 |
 |
 |
 |
 |
Typ. operating
range limit (mm) |
0-900 |
0-210 |
0-700/0-1200 |
0-800 |
0-2000 |
| Light source |
infrared |
infrared |
red light/
infrared |
infrared |
infrared |
| Switching |
light/dark |
light/dark |
antivalent |
light/dark |
light/dark |
Switching
frequency |
500 Hz |
250 Hz |
500 Hz |
20 Hz |
100 Hz / 20 Hz |
 |
Diffuse reflection light scanners with
background suppression
|
Data sheets
(PDF) |
 |
 |
 |
 |
 |
Typ. operating
range limit (mm) |
0-400/5-1600 |
15-100 |
0-5500
0-2500 |
50-800 |
100-800 |
| Light source |
red light/
infrared |
infrared |
red light/
infrared/laser |
infrared |
infrared |
| Switching |
light/dark |
light/dark |
antivalent |
light/dark |
light/dark |
Switching
frequency |
200/500 Hz |
200 Hz |
300 Hz |
100 Hz / 20 Hz |
100 Hz |
| Options |
Transparent
objects |
|
|
x |
|
|
| Safety sensors |
x |
|
x |
x |
|
Warning
output |
x |
x |
x |
|
|
Activation
input |
x |
|
x |
x |
|
| A2 LS |
x |
x |
x |
|
|
| Other options |
|
front and
background
suppression |
optic heating,
operator
guidance for
transparent
media, wide
angle (through-
beam sensor),
parameteri-
sation and
diagnosis
facility,
foreground
suppression |
Retrofittable timer,
optics heating; |
De-humidifying system |
|
|