Cubic
series
Table 4
|
85
series |
78
series |
|
|
|
 |
 |
|
|
|
| Specifications |
Dimens. excluding plug,
W x H x D, mm
|
38 x 100 x 69 |
38 x 127 x 99 |
|
|
|
| Operating voltage |
10 - 30 V DC
230 VAC
22-250 V AC/DC |
24 - 30 V DC
12 - 30 VDC
24/48 V AC
115/230 VAC |
|
|
|
| Switching outputs |
PNP,
Relais |
PNP, NPN,
Relais |
|
|
|
| Connection |
M 12,
standard plug |
terminals |
|
|
|
| Protection class |
IP 65 |
IP 65 |
|
|
|
| Approvals |
 |
 |
|
|
|
| Housing |
metal |
metal |
|
|
|
Throughbeam photo electric sensors
|
| Type selection |
Product details |
Product details |
|
|
|
| Typ. operating range limit (m) |
0-65 |
0-180 |
|
|
|
| Light source |
infrared |
infrared |
|
|
|
| Switching |
light |
light/dark |
|
|
|
| Switching frequency |
100 Hz / 20 Hz |
100 Hz / 20 Hz |
|
|
|
Retro-reflective photo electric sensors
|
| Type selection |
Product details |
|
|
|
|
| Typ. operating range limit (m) |
0-7,5 |
|
|
|
|
| Light source |
red light/
infrared |
|
|
|
|
| Switching |
light/dark |
|
|
|
|
| Switching frequency |
200 Hz / 20 Hz |
|
|
|
|
Energetic diffuse reflection light scanners
|
| Type selection |
Product details |
|
|
|
|
| Typ. operating range limit (mm) |
0-2000 |
|
|
|
|
| Light source |
infrared |
|
|
|
|
| Switching |
light/dark |
|
|
|
|
| Switching frequency |
100 Hz / 20 Hz |
|
|
|
|
Diffuse reflection light scanners with background suppression
|
| Type selection |
Product details |
Product details |
|
|
|
| Typ. operating range limit (mm) |
100-800 |
50-800 |
|
|
|
| Light source |
infrared |
infrared |
|
|
|
| Switching |
light/dark |
light/dark |
|
|
|
| Switching frequency |
100 Hz |
100 Hz / 20 Hz |
|
|
|
| Options |
| Transparent objects |
|
|
|
|
|
| Safety sensors |
|
 |
|
|
|
| Warning output |
|
|
|
|
|
| Activation input |
|
 |
|
|
|
| A2 LS |
|
|
|
|
|
| Other options |
De-humidifying system |
Retrofittable timer,
optics heating; |
|
|
|