
|
|
|
Table 1
|
18 Series
Encoding system
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Item nr.: |
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Typ. operating range limit in m: |
0,02
-
0,15 |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Housing |
Metal |
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Stainless steel |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Light
source |
Red light |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Infrared |
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
Operating
voltage |
18 - 28 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| 10 - 30 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| 20 - 28 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| 24 V DC |
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Output |
PNP transistor |
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| analog 4...20mA |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| AS-Interface |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Switching frequency in kHz: |
1 |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Switching |
Light |
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Dark |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Connection |
M 12 connector |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| M 8 connector |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Cable |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Options |
Sensitivity adjustment with 270º potentiometer |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Sensitivity adjustment with 10-turn potentiometer |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Increased sensitivity |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Light beam focussing |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| User guidance |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Transparent media |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Depolarising tapes |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Teach-In |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Warning output |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|