2 Series

Throughbeam photoelectric sensors

Throughbeam photoelectric sensor systems consist of a transmitter and a receiver (see "function" in the table below). Both transmitter and receiver are available separately.
2 Series / Throughbeam photoelectric sensors
For pdf data sheet: Click on the types
LSSR 2 LSER 2/42 LSSR 2, 150-S8 LSER 2/42, 150-S8 LSSR 2, 150-S12 LSER 2/42, 150-S12 LSSR 2 LSER 2/42D LSSR 2, 150-S8 LSER 2/42D, 150-S8 LSSR 2, 150-S12 LSER 2/42D, 150-S12 LSSR 2.8, 150-S8.3 LSER 2/4, 150-S8.3
Function Transmitter              
Receiver              
Art. No.: 50112127 50112130 50112128 50112131 50112129 50112132 50112127 LSER 2/42D 50112128 50112134 50112129 50112135 50116172 50116173
*)
Typ. operating range limit/
Typ. scanning range limit
in mm:
0 - 2000 0 - 2000 0 - 2000 0 - 2000 0 - 2000 0 - 2000 0 - 2000
Housing Plastic
Light source Red light
Operating
voltage
10 - 30 V DC
Output PNP transistor
NPN transistor  
Push-pull              
Switching frequency in Hz: 385 385 385 385 385 385 385
Switching Light      
Dark        
Connection Cable          
Cable with M8 connector          
Cable with M8 connector, 3 pins            
Cable with M12 connector          
Options
Warning output              
Activation input            
Background suppression              
Polarization filter              
Sensitivity adjustment              
Transparent media              
Focussed light beam              
Small homogenous light spot

*) in preparation