Table 1


next

2 Series

Diffuse reflection light scanners with background suppression

Diffuse reflection light scanner with background suppression 2 Series / Diffuse reflection light scanner with background suppression
For pdf data sheet: Click on the types
HRTR 2/42-15F HRTR 2/42-15F, 150-S8 HRTR 2/42-15F, 150-S12 HRTR 2/42D-15F HRTR 2/42D-15F, 150-S8 HRTR 2/42D-15F, 150-S12 HRTR 2/42-30F HRTR 2/42-30F, 150-S8 HRTR 2/42-30F, 150-S12 HRTR 2/42D-30F HRTR 2/42D-30F, 150-S8 HRTR 2/42D-30F, 150-S12    
Art. No.: 50112109 50112110 50112111 50112112 50112113 50112114 50112115 50112116 50112117 50112118 50112119 50112120    
   
Typ. operating range limit/
Typ. scanning range limit
in mm:
15 15 15 15 15 15 30 30 30 30 30 30    
Housing Plastic    
Light source Red light    
Operating
voltage
10 - 30 V DC    
Output PNP transistor    
NPN transistor    
Push-pull                            
Switching frequency in Hz: 700 700 700 700 700 700 700 700 700 700 700 700    
Switching Antivalent                            
Light                
Dark                
Connection Cable                    
Cable with M8 connector                    
Cable with M12 connector                    
Options
Warning output                            
Activation input                            
Background suppression    
Polarization filter                            
Scanning range adjustment                            
Transparent media                            
Focussed light beam    
Scanning range permanently set