Table 2


back

2 Series

Diffuse reflection light scanners with background suppression

Diffuse reflection light scanner with background suppression 2 Series / Diffuse reflection light scanner with background suppression
For pdf data sheet: Click on the types
HRTR 2/42-50F HRTR 2/42-50F, 150-S8 HRTR 2/42-50F, 150-S12 HRTR 2/42D-50F HRTR 2/42D-50F, 150-S8 HRTR 2/42D-50F, 150-S12                
Art. No.: 50112121 50112122 50112123 50112124 50112125 50112126                
               
Typ. operating range limit/
Typ. scanning range limit
in mm:
50 50 50 50 50 50                
Housing Plastic                
Light source Red light                
Operating
voltage
10 - 30 V DC                
Output PNP transistor                
NPN transistor                
Push-pull                            
Switching frequency in Hz: 700 700 700 700 700 700                
Switching Antivalent                            
Light                      
Dark                      
Connection Cable                        
M8 connector                        
M12 connector                        
Options
Warning output                            
Activation input                            
Background suppression                
Polarization filter                            
Scanning range adjustment                            
Transparent media                            
Focussed light beam                
Scanning range permanently set