
|
|
|
Table 4
|
25B Series
Diffuse reflection light scanners
with background suppression
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in mm: |
0
-
600 |
0
-
600 |
0
-
600 |
0
-
600 |
0
-
600 |
|
|
|
|
|
|
|
|
| Housing |
Plastic |
 |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
Light
source |
Red light |
 |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
| Infrared |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Output |
1x PNP transistor |
|
|
|
 |
|
|
|
|
|
|
|
|
|
| 2x PNP transistor |
|
|
|
|
|
|
|
|
|
|
|
|
|
| 1x NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
|
|
| 1x Push-pull transistor |
|
|
|
|
 |
|
|
|
|
|
|
|
|
| 2x Push-pull transistor |
 |
 |
 |
|
|
|
|
|
|
|
|
|
|
| Switching |
Light/dark, complementary |
 |
 |
 |
|
|
|
|
|
|
|
|
|
|
| Light |
|
|
|
|
 |
|
|
|
|
|
|
|
|
| Dark |
|
|
|
 |
|
|
|
|
|
|
|
|
|
| Connection |
Cable 2000 mm |
|
|
|
|
|
|
|
|
|
|
|
|
|
Cable 200 mm with
M 8 connector, turning |
|
 |
|
|
|
|
|
|
|
|
|
|
|
Cable 200 mm with
M 12 connector, turning |
|
|
 |
|
|
|
|
|
|
|
|
|
|
| M 8 connector, turning |
|
|
|
|
|
|
|
|
|
|
|
|
|
| M 12 connector, turning |
 |
|
|
 |
 |
|
|
|
|
|
|
|
|
| Options |
Activation input |
|
|
|
|
 |
|
|
|
|
|
|
|
|
| Background suppression |
 |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
| Standard light spot |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Small light spot |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Long light spot |
 |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
|