Table 2


back

next

Series 25

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
Baureihe 25 / Einweg - Lichtschranken
For pdf data sheet: Click on the types
LSSR 25B/66-S12 LSER 25B/66-S12 LSSR 25B/66.8-S12 LSER 25B/66.8-S12 ILSSR 25B/4-S12 ILSER 25B/4-S12 ILSSR 25B/4.8-S12 ILSER 25B/4-S12 LSSR 25B/66.1-S12  LSER 25B/66.1-S12  LSSR 25B/66.8-S8  LSER 25B/66.8-S8  LSSR 25B/66.8 LSER 25B/66.8
Function Transmitter                  
Receiver                  
Item nr.: 50108477 50108483 50108478 50108483 50108477 50108487 50108478 50108487  50108477 50108484  50108479  50108488  50108480 50108486
Take over into order form:        
Typ. operating range limit/
Typ. scanning range limit
 in m:
0 - 22 0 - 22 0 - 22 0 - 22 0 - 22 0 - 22 0 - 22
Housing Plastic (PC-ABS)
Operating
voltage
10 - 30 V DC
AS-i System              
Light
source
Red light
Infrared light              
Laser, red light              
Output PNP transistor          
NPN transistor              
Push-pull transistor    
Switching frequency in Hz: 100 100 100 100 100 100 100
Switching Light/dark, complementary    
Light          
Dark              
Connection Cable          
M 8 connector, turning          
M 12 connector, turning    
Options Activation input          
Background suppression              
Foreground suppression              
Light spot diameter adjustable              
Polarisation filter              
Autocollimation
(single lens)
             
Sensitivity adjustment via potentiometer            
Sensitivity adjustment via teach-in              
warning output autoControl          
Transparent media
(signal loss > 8%)