Table 3
|

Throughbeam photo electric sensors
Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately. |
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
|
| Function |
Transmitter |
 |
|
 |
|
|
|
|
|
|
|
|
|
|
|
| Receiver |
|
 |
|
 |
|
|
|
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
|
| Take over into order form: |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit in m: |
0 - 22 |
0 - 22 |
|
|
|
|
|
| Housing |
Plastic (PC-ABS) |
 |
 |
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
 |
|
|
|
|
|
| AS-i System |
|
|
|
|
|
|
|
Light
source |
Red light |
 |
 |
|
|
|
|
|
| Infrared light |
|
|
|
|
|
|
|
| Laser, red light |
|
|
|
|
|
|
|
| Output |
PNP transistor |
 |
 |
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
| Push-pull transistor |
 |
 |
|
|
|
|
|
| Switching frequency in Hz: |
100 |
100 |
|
|
|
|
|
| Switching |
Light/dark, complementary |
|
|
|
|
|
|
|
| Light |
|
|
|
|
|
|
|
| Dark |
|
|
|
|
|
|
|
| Connection |
Cable |
|
|
|
|
|
|
|
| M 8 connector, turning |
|
 |
|
|
|
|
|
| M 12 connector, turning |
 |
|
|
|
|
|
|
| Options |
Activation input |
|
|
|
|
|
|
|
| Background suppression |
|
|
|
|
|
|
|
| Foreground suppression |
|
|
|
|
|
|
|
| Light spot diameter adjustable |
|
|
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
|
| Autocollimation (single lens) |
|
|
|
|
|
|
|
| Sensitivity adjustment via potentiometer |
|
|
|
|
|
|
|
| Sensitivity adjustment via teach-in |
|
|
|
|
|
|
|
| warning output autoControl |
|
|
|
|
|
|
|
Transparent media
(signal loss > 8%) |
|
|
|
|
|
|
|