|
Table 1
|
3 Series
Retro-reflective photo electric
sensors
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Item nr.: |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Typ. operating range limit/
Typ. scanning range limit
in m: |
0,02
-
6 |
0,02
-
6 |
0,02
-
6 |
0,02
-
6 |
0,02
-
6 |
0,02
-
6 |
0,02
-
6 |
0,02
-
6 |
0,02
-
6 |
0,02
-
6 |
0,02
-
6 |
0,02
-
6 |
| Housing |
Plastic |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Light
source |
Red light |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Operating
voltage |
10 - 30 V DC |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Output
(number) |
PNP transistor |
|
|
|
|
|
|
|
|
(2)  |
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
|
|
(2)  |
|
(2)  |
| Push-pull transistor |
(2)  |
(2)  |
(2)  |
(2)  |
(1)  |
(1)  |
(1)  |
(2)  |
|
|
(1)  |
|
| Switching frequency in kHz: |
1 |
1 |
1 |
1 |
1 |
1 |
1 |
1 |
1,5 |
1,5 |
0,2 |
1,5 |
| Switching |
Light switching |
|
|
|
|
 |
 |
|
|
|
|
 |
|
| Dark switching |
|
|
|
|
|
|
 |
|
|
|
|
|
| Light/dark, complementary |
 |
 |
 |
 |
|
|
|
 |
 |
 |
|
 |
| Connection |
Cable |
 |
|
|
|
 |
|
|
|
 |
 |
|
 |
| M 8 connector, 4 pins |
|
 |
 |
|
|
 |
 |
 |
|
|
 |
|
| M 8 connector, 3 pins |
|
|
|
|
|
|
|
|
|
|
|
|
| M 12 connector |
|
|
|
 |
|
|
|
|
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
|
|
|
|
|
|
| Activation input |
|
|
|
|
|
|
|
|
|
|
|
|
| Polarisation filter |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Sensitivity adjustment |
|
|
|
|
|
|
|
 |
|
|
|
|
| Transparent media |
|
|
|
|
|
|
|
|
|
|
|
|
| Economy design |
|
|
|
|
 |
 |
 |
|
|
|
|
|
|