
|
|
|
Table 2
|
3 Series
Retro-reflective photo electric sensors
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Item nr.: |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Typ. operating range limit/
Typ. scanning range limit
in m: |
0,02-6 |
0-5 |
0-5 |
0-5 |
0-5 |
0-5 |
0-5 |
0-5 |
0-5 |
0-5 |
0-5 |
| Housing |
Plastic |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Light
source |
Red light |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Operating
voltage |
10 - 30 V DC |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Output
(number) |
PNP transistor |
|
|
|
|
|
|
|
|
|
(2)  |
(2)  |
| NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
| Push-pull transistor |
(1)  |
(1)  |
(1)  |
(1)  |
(1)  |
(1)  |
(1)  |
(1)  |
(1)  |
|
|
| Switching |
Light/dark, complementary |
 |
 |
 |
 |
 |
|
 |
 |
 |
|
|
| Dark switching |
|
|
|
|
|
 |
|
|
 |
 |
 |
| Light/dark, antivalent |
|
|
|
|
|
|
|
|
|
|
|
| Connection |
Cable |
|
 |
|
|
|
|
|
|
|
|
|
| M 8 connector, 4 pins |
|
|
 |
 |
|
 |
|
|
|
 |
 |
| M 8 connector, 3 pins |
 |
|
|
|
|
|
 |
 |
|
|
|
| M 12 connector |
|
|
|
|
 |
|
|
|
 |
|
|
| Options |
Warning output |
|
|
|
|
|
|
|
|
|
|
|
| Autocollimation (single lens) |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Polarisation filter |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Sensitivity adjustment (Teach-in) |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Positioning |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Focussed light beam |
|
|
|
|
|
|
|
|
|
|
|
| Auto Teach |
|
|
|
|
|
|
|
|
|
|
|
| Start-up delay |
|
|
|
|
|
|
|
|
|
|
 |
|
|