
|
|
|
Table 3
|
3 Series
Retro-reflective photo electric sensors
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
| Item nr.: |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
Typ. operating range limit/
Typ. scanning range limit
in m: |
0
-
1,8 |
0
-
1,8 |
0
-
1,8 |
0
-
1,8 |
0
-
1,8 |
0,02
-
5 |
0,02
-
5 |
0,02
-
5 |
0,02
-
7 |
|
|
| Housing |
Plastic |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
Light
source |
Red light |
 |
 |
 |
 |
 |
 |
 |
|
 |
|
|
| Infrared |
|
|
|
|
|
|
|
 |
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
Output
(number) |
PNP transistor |
|
|
|
|
|
(2)  |
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
(2)  |
|
|
|
|
| Push-pull transistor |
(1)  |
(1)  |
(1)  |
(1)  |
(1)  |
|
|
(2)  |
(2)  |
|
|
| Switching frequency in kHz |
1 |
1 |
1 |
1 |
1 |
1,5 |
1,5 |
1 |
1 |
|
|
| Switching |
Light/dark, complementary |
|
 |
 |
 |
 |
|
|
 |
 |
|
|
| Dark switching |
 |
|
|
|
|
 |
 |
|
|
|
|
| Connection |
Cable |
 |
 |
|
|
|
 |
 |
 |
 |
|
|
| M 8 connector, 4 pins |
|
|
 |
 |
|
|
|
|
|
|
|
| M 8 connector, 3 pins |
|
|
|
|
|
|
|
|
|
|
|
| M 12 connector |
|
|
|
|
 |
|
|
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
|
|
|
|
|
| Autocollimation (single lens) |
 |
 |
 |
 |
 |
|
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
|
|
|
|
|
Sensitivity adjustment
(Teach-in) |
|
|
|
|
|
|
|
 |
 |
|
|
Transparent media
(Foils and glass panes) |
 |
 |
 |
 |
 |
|
|
|
|
|
|
| For glossy objects |
|
|
|
|
|
 |
 |
 |
 |
|
|
|
|