
|
|
|
Table 5
|
3 Series
Retro-reflective photo electric sensors
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
|
|
|
|
|
|
|
 |
 |
 |
 |
 |
|
|
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in m: |
0-0,5 |
0-0,5 |
0-0,5 |
0-0,5 |
|
|
|
|
|
|
|
| Housing |
Plastic |
 |
 |
 |
 |
|
|
|
|
|
|
|
Light
source |
Laser, red light |
 |
 |
 |
 |
|
|
|
|
|
|
|
| LED, red light |
|
|
|
|
|
|
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
 |
 |
 |
|
|
|
|
|
|
|
Output
(number) |
PNP transistor |
|
|
|
|
|
|
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
| Push-pull transistor |
(1)  |
(1)  |
(1)  |
(1)  |
|
|
|
|
|
|
|
| Switching |
Light/dark, complementary |
 |
 |
 |
 |
|
|
|
|
|
|
|
| Dark switching |
|
|
|
|
|
|
|
|
|
|
|
| Connection |
Cable |
|
|
|
 |
|
|
|
|
|
|
|
| M 8 connector, 4 pins |
 |
 |
|
|
|
|
|
|
|
|
|
| M 8 connector, 3 pins |
|
|
|
|
|
|
|
|
|
|
|
| M 12 connector |
|
|
 |
|
|
|
|
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
|
|
|
|
|
| Autocollimation (single lens) |
 |
 |
 |
 |
|
|
|
|
|
|
|
| Background suppression |
|
|
|
|
|
|
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
|
|
|
|
|
| Sensitivity adjustment (Teach-in) |
|
|
|
|
|
|
|
|
|
|
|
| Transparent media |
|
|
|
|
|
|
|
|
|
|
|
| Highly transparent PET and glass bottles |
 |
 |
 |
 |
|
|
|
|
|
|
|
| Auto Teach |
|
|
|
|
|
|
|
|
|
|
|
|
|