
|
|
|
Table 2
|
3 Series
Throughbeam photo electric sensors
Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately. |
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
|
|
|
|
|
|
|
|
|
|
|
|
| Function |
Transmitter |
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Receiver |
|
 |
|
|
|
|
|
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
|
|
|
|
|
|
|
|
|
|
|
|
 |
 |
|
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in mm: |
0 - 10000 |
|
|
|
|
|
|
| Housing |
Plastic |
 |
|
|
|
|
|
|
Light
source |
Red light |
 |
|
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
|
|
|
|
|
|
Output
(number) |
PNP transistor |
|
|
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
| Push-pull transistor |
(2)  |
|
|
|
|
|
|
| Switching frequency in Hz |
1000 |
|
|
|
|
|
|
| Switching |
Light switching |
 |
|
|
|
|
|
|
| Dark switching |
 |
|
|
|
|
|
|
| complementary |
 |
|
|
|
|
|
|
| Connection |
Cable |
 |
|
|
|
|
|
|
| M 8 connector, 4 pins |
 |
|
|
|
|
|
|
| M 8 connector, 3 pins |
|
|
|
|
|
|
|
| M 12 connector |
 |
|
|
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
|
| Activation input |
 |
|
|
|
|
|
|
| Background suppression |
|
|
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
|
| Sensitivity adjustment |
|
|
|
|
|
|
|
| Transparent media |
|
|
|
|
|
|
|
| Small light beam |
 |
|
|
|
|
|
|
|
|