Table 3


back

next

3 Series

Diffuse reflection light scanner with background suppression

3 Series / Diffuse reflection light scanners with background suppression
For pdf data sheet: Click on the types
HRTR 3B/44-S HRTR 3B/6-S, 200-S8.3 HRTR 3B/66-S HRTR 3B/66-S-S8 HRTR 3B/66-S,200-S8 HRTR 3B/66-S,200-S12 HRTR 3B/66-S, 5000 HRTR 3B/6-S-S8.3 HRTR 3B/6.7 HRTR 3B/6.7-S8 HRTR 3B/2.7 HRTR 3B/6D.7  
Item nr.: 50109504 50109051 50107242 50107243 50107244 50107245 50110809 50108407 50107240 50107241 50107918 50107922  
 
Typ. operating range limit/
Typ. scanning range limit
 in mm:
5
-
200
5
-
200
5
-
200
5
-
200
5
-
200
5
-
200
5
-
200
5
-
200
5
-
400
5
-
400
5
-
400
5
-
400
 
Housing Plastic  
Light
source
Red light  
Operating
voltage
10 - 30 V DC  
Output
(number)
PNP transistor (2)                        
NPN transistor                     (1)    
Push-pull   (1) (2) (2) (2) (2) (2) (1) (1) (1)   (1)  
Switching frequency in kHz 1000 1000 1000 1000 1000 1000 1000 1000 1000 1000 1000 1000  
Switching Antivalent              
Light switching    
Dark switching  
Connection Cable                
M 8 connector, 4-pins                    
M 8 connector, 3-pins                      
M 12 connector                        
Options Warning output                          
Activation input                          
Background suppression  
Polarisation filter                          
Scanning range adjustment                          
Transparent media                          
Small light spot          
Economy design