
|
|
|
Table 4
|
3 Series
Diffuse reflection light scanners with background suppression
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
|
| Item nr.: |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
|
Typ. operating range limit/
Typ. scanning range limit
in mm: |
5
-
100 |
5
-
100 |
5
-
100 |
5
-
100 |
5
-
100 |
5
-
100 |
5
-
100 |
5
-
100 |
5
-
100 |
5
-
600 |
5
-
100 |
5
-
100 |
|
| Housing |
Plastic |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
| Light source |
Red light |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
|
| Infrared |
|
|
|
|
|
|
|
|
|
 |
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
Output
(number) |
PNP transistor |
|
|
|
|
(2)  |
(1)  |
(2)  |
(2)  |
|
(2)  |
(2)  |
(2)  |
|
| NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Push-pull |
(2)  |
(2)  |
(2)  |
(2)  |
|
|
|
|
(1)  |
|
|
|
|
| Switching frequency in kHz |
1000 |
1000 |
1000 |
1000 |
1000 |
1000 |
1000 |
1000 |
1000 |
1000 |
1000 |
1000 |
|
| Switching |
Antivalent |
 |
 |
 |
 |
 |
|
 |
 |
|
|
 |
 |
|
| Light switching |
 |
 |
 |
 |
 |
 |
 |
|
|
 |
 |
 |
|
| Dark switching |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
 |
 |
|
| Connection |
Cable |
 |
|
|
|
|
|
|
|
|
 |
|
|
|
| M 8 connector, 4 pins |
|
 |
 |
|
 |
 |
|
|
|
|
 |
 |
|
| M 8 connector, 3 pins |
|
|
|
|
|
|
|
|
 |
|
|
|
|
| M 12 connector |
|
|
|
 |
|
|
 |
 |
|
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Activation input |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Background suppression |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
| Polarisation filter |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Scanning range adjustment |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Transparent media |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Extra wide light spot |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
| Long light spot |
|
|
|
|
|
|
|
|
|
|
 |
 |
|
|
|