Table 5


back

3 Series

Diffuse reflection light scanners with background suppression

3 Series / Diffuse reflection light scanners with background suppression
For pdf data sheet: Click on the types
HRTL 3B/66 HRTL 3B/66-S8 HRTL 3B/66, 200-S8 HRTL 3B/66, 200-S12 HRTL 3B/66-C2 HRTL 3B/66-C2-S8 HRTL 3B/66-C2, 200-S8 HRTL 3B/66-C2, 200-S12 HRTR 3B/66-V-S8 HRTR 3B/66-V, 200-S8 HRTR 3B/66-V, 200-S12 HRTR 3B/66-V HRTR 3B/2.7-V
Item nr.: 50114760 50114581 50114761 50114762 50114763 50114582 50114764 50114765 50114769 50114767 50114768 50114766 50115641
Typ. operating range limit/
Typ. scanning range limit
 in mm:
10
-
400
10
-
400
10
-
400
10
-
400
5
-
500
5
-
500
5
-
500
5
-
500
15
-
200
15
-
200
15
-
200
15
-
200
15
-
200
Housing Plastic
Lichtquelle Laser Class 1 Red light                  

Laser Class 2 Red light

                 
Operating
voltage
10 - 30 V DC
Output
(number)
PNP transistor                          
NPN transistor                        
Push-pull (2) (2) (2) (2) (2) (2) (2) (2) (2) (2) (2) (2)  
Switching frequency in kHz 2000 2000 2000 2000 2000 2000 2000 2000 1000 1000 1000 1000 1000
Switching Antivalent                          
Light switching
Dark switching  
Connection Cable                  
M 8 connector, 4 pins              
M 8 connector, 3 pins                          
M 12 connector                    
Options Warning output                          
Activation input                          
Background suppression          
Polarisation filter                          
Scanning range adjustment                          
Transparent media                          
V optics: highly glossy or polished surfaces and transparent objects                
Detection of small parts