Table 1

 
next

46 Series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
46 Series / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
LSS 46-S12 LSE 46/44-S12 LSS 46/44.6-S12 LSE 46/44.6-S12 LSS 46,300-S12 LSE 46/44,300-S12 SLSS 46.8-S12 SLSE 46/44-S12 SLSS 46.8, 2000 SLSE 46/44, 2000    
Function Transmitter              
Receiver              
Item nr.: 50081246 50081248 50040434 50040435 50081320 50081321 50060935 50060936 50060939 50060940    
Take over into order form:    
 
Typ. operating range limit/
Typ. scanning range limit
in m:
0 - 50 0 - 50 0 - 50 0 - 36 0 - 36  
Housing Plastic  
Light-
source
Red light            
Infrared  
Operating
voltage
10 - 30 V DC  
AS-interface            
Output PNP transistor    
AS-Interface          
Switching frequency in Hz 200 200 200 200 200  
Switching Light / Dark  
Light            
Dark            
Connection M 12 connector    
Cable with
M 12 connector
           
Cable          
Options Warning output            
Polarisation filter            
Background
suppression
           
Sensitivity adjustment            
Activation input        
AOPD Typ 2