Table 4
|
46 Series
Throughbeam photo electric sensors
Ex-Sensors
Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately. |
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
|
|
|
|
|
|
|
|
|
|
|
|
| Function |
Transmitter |
 |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Receiver |
|
 |
|
|
|
|
|
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
|
|
|
|
|
|
|
|
|
|
|
|
 |
 |
|
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in m: |
0 - 60 |
|
|
|
|
|
|
| Housing |
Plastic (PC-ABS) |
 |
|
|
|
|
|
|
Light-
source |
Red light |
 |
|
|
|
|
|
|
| Infrared |
|
|
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
|
|
|
|
|
|
| AS-interface |
|
|
|
|
|
|
|
| Output |
PNP transistor |
|
|
|
|
|
|
|
| Push-pull transistor |
 |
|
|
|
|
|
|
| Switching frequency in Hz |
500 |
|
|
|
|
|
|
| Switching |
Light / Dark, complementary |
 |
|
|
|
|
|
|
| Light |
|
|
|
|
|
|
|
| Dark |
|
|
|
|
|
|
|
| Connection |
M 12 connector |
|
|
|
|
|
|
|
| Cable with M 12 connector |
 |
|
|
|
|
|
|
| Cable |
|
|
|
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
|
Background
suppression |
|
|
|
|
|
|
|
| Sensitivity adjustment |
|
|
|
|
|
|
|
| Activation input |
|
|
|
|
|
|
|
| AOPD Typ 2 |
|
|
|
|
|
|
|
| Ex-zones |
Zone 2 |
 |
|
|
|
|
|
|
| Zone 22 with non-conductive dust |
 |
|
|
|
|
|
|
| Zone 22 with conductive dust |
 |
|
|
|
|
|
|