Table 2


back

next

46 Series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
Baureihe 46 / Einweg - Lichtschranken
For pdf data sheet: Click on the types
LSSR 46B/66-S12 LSER 46B/66-S12 LSSR 46B/66.8-S12 LSER 46B/66.8-S12 ILSSR 46B/4-S12 ILSER 46B/4-S12 ILSSR 46B/4.8-S12 ILSER 46B/4-S12 LSSR 46B/66.1-S12 LSER 46B/66.1-S12 LSSR 46B/66,200-S12 LSER 46B/66,200-S12 LSSR 46B/66 LSER 46B/66
Function Transmitter              
Receiver              
Item nr.: 50108526 50108532 50108527 50108532 50108526 50108536 50108527 50108536 50108526 50108533 50108528 50108534 50108529 50108535
Take over into order form:
Typ. operating range limit/
Typ. scanning range limit
in m:
0 - 60 0 - 60 0 - 60 0 - 60 0 - 60 0 - 60 0 - 60
Housing Plastic (PC-ABS)
Light-
source
Red light
Infrared              
Operating
voltage
10 - 30 V DC
AS-interface              
Output PNP transistor          
Push-pull transistor    
Switching frequency in Hz 500 500 500 500 500 500 500
Switching Light / Dark, complementary    
Light          
Dark              
Connection M 12 connector    
Cable with M 12 connector            
Cable            
Options Warning output          
Polarisation filter              
Background
suppression
             
Sensitivity adjustment            
Activation input          
AOPD Typ 2