
|
|
|
Table 3
|

Single light beam safety devices
Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately. |
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
|
| Function |
Transmitter |
 |
|
 |
|
|
|
|
|
|
|
|
|
|
|
| Receiver |
|
 |
|
 |
|
|
|
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
|
| Take over into order form: |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
|
 |
 |
 |
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in m: |
0,5 - 44 |
0,5 - 44 |
|
|
|
|
|
| Housing |
Plastic (PC-ABS) |
 |
 |
|
|
|
|
|
Light-
source |
Red light |
 |
 |
|
|
|
|
|
| Infrared |
|
|
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
 |
|
|
|
|
|
| AS-interface |
|
|
|
|
|
|
|
| Output |
PNP transistor |
|
|
|
|
|
|
|
| Push-pull transistor |
 |
 |
|
|
|
|
|
| Switching frequency in Hz |
100 |
100 |
|
|
|
|
|
| Switching |
Light / Dark, complementary |
 |
 |
|
|
|
|
|
| Light |
|
|
|
|
|
|
|
| Dark |
|
|
|
|
|
|
|
| Connection |
M 12 connector |
 |
|
|
|
|
|
|
| Cable with M 12 connector |
|
|
|
|
|
|
|
| Cable |
|
 |
|
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
|
| Background suppression |
|
|
|
|
|
|
|
| Sensitivity adjustment |
|
|
|
|
|
|
|
| Activation input |
|
 |
|
|
|
|
|
| AOPD Typ 2 |
 |
 |
|
|
|
|
|
Note:
The protective throughbeam photoelectric sensor is a contactless active protective device only in connection with a safety-relevant control system, in which the cyclical testing of transmitter and receiver is carried out according to EN 61496-1, category 2 (testing).
|
|