Table 2


back

46 Series

Diffuse reflection light scanners

with background suppression

46 Series / Diffuse reflection light scanners with background suppression
For pdf data sheet: Click on the types
HRT 46B/66.1-S12 HRT 46B/4.1-S12 HRTR 46B/66-S12 HRTR 46B/4-S12 HRTR 46B/4D-S12 HRTR 46B/66,200-S12 HRTR 46B/6.22-S12 HRTR 46B/L4.23-S12 HRTR 46B/6.22,200-S12 HRTL 46B/66-S12 HRTL 46B/66,200-S12 HRTR 46B/66-S-S12 HRTL 46B/6.8-S12 HRTL 46B/66.1-S12
Item nr.: 50111640 50111618 50106555 50106557 50106558 50106556 50114032 50114037 50114034 50106560 50106561 50106559 50110806 50113308
Typ. operating range limit/
Typ. scanning range limit
in m:
10
-
1200
10
-
1200
5
-
1800
5
-
1800
5
-
1800
5
-
1800
20
-
1800
20
-
1800
20
-
1800
50
-
1200
50
-
1200
10
-
700
50
-
1200
50
-
800
Housing Plastic
Light-
source
Red light            
Infrared                        
Laser Class 1                          
Laser Class 2                      
Operating
voltage
10 - 30 V DC
AS-Interface System                            
Output PNP-transistor                      
Push-pull      
Switching frequency in Hz 200 200 200 200 200 200 200 200 200 1000 1000 200   1000
Switching Antivalent              
Light  
Dark            
Connection M 12 connector      
Cable with
M 12 connector
                     
Cable                            
Options Warning output                            
Polarisation filter                          
Background
suppression
 
Scanning range adjustment
Activation input                    
IO-Link                          
2 individual switching points
                         
Small light spot                          
Roller conveyor scanner