Table 3


back

next

46 Series

Diffuse reflection light scanners

with background suppression

Baureihe 46 / Reflexions - Lichttaster mit Hintergrundausblendung
For pdf data sheet: Click on the types
HRT 46B/66-S12 HRT 46B/44-S12 IHRT 46B/4-S12 IHRT 46B/4D-S12 HRT 46B/4-S12 HRT 46B/4D-S12 HRT 46B/7-S12 HRT 46B/66,200-S12 IHRT 46B/4,200-S12 IHRT 46B/4D,200-S12 HRT 46B/66-1000F,200-S12  
Item nr.: 50106547 50106546 50106551 50106552 50106549 50106550 50106562 50106548 50106553 50106554 50109550  
Take over into order form:  
 
Typ. operating range limit/
Typ. scanning range limit
in mm:
0
-
2500
0
-
2500
0
-
2500
0
-
2500
0
-
2500
0
-
2500
0
-
2500
0
-
2500
0
-
2500
0
-
2500
0
-
2500
 
Housing Plastic  
Light-
source
Red light                        
Infrared  
Operating
voltage
10 - 30 V DC    
24 V DC                      
Output PNP-transistor          
Push-pull                  
Relais                      
Switching frequency in Hz 200 200 200 200 200 200 200 200 200 200 200  
Switching Antivalent                  
Light        
Dark            
Connection M 12 connector          
Cable with
M 12 connector
               
Cable                        
Options Warning output                
Polarisation filter                        
Background
suppression
 
Scanning range adjustment  
Activation input                        
AOPD Typ 2                        
Roller conveyor scanner