Table 4


back

46 Series

Diffuse reflection light scanners

with background suppression

46 Series / Diffuse reflection light scanners with background suppression
For pdf data sheet: Click on the types
HRT 46B/66-550F-S12 HRT 46B/66.1-550F-S12 HRT 46B/4.1-550F-S12 HRTR 46B/66-S12 HRTR 46B/4-S12 HRTR 46B/4D-S12 HRTR 46B/66,200-S12 HRTL 46B/66-S12 HRTL 46B/66,200-S12 HRTR 46B/66-S-S12    
Item nr.: 50106566 50106564 50106565 50106555 50106557 50106558 50106556 50106560 50106561 50106559    
Take over into order form:    
   
Typ. operating range limit/
Typ. scanning range limit
in m:
0
-
550
0
-
550
0
-
550
5
-
1800
5
-
1800
5
-
1800
5
-
1800
50
-
1200
50
-
1200
5
-
700
   
Housing Plastic    
Light-
source
Red light              
Infrared                  
Laser                    
Operating
voltage
10 - 30 V DC    
AS-Interface System                        
Output PNP-transistor                  
Push-pull          
Switching frequency in Hz 200 200 200 200 200 200 200 1000 1000 200    
Switching Antivalent          
Light      
Dark        
Connection M 12 connector        
Cable with
M 12 connector
                   
Cable                        
Options Warning output                        
Polarisation filter                        
Background
suppression
     
Scanning range adjustment          
Activation input                        
Small light spot                      
Roller conveyor scanner