|
Home
|
Company
|
Products
|
Download
|
News
|
Press
|
International
|
Service
|
Contact
|
Imprint
|
Optosensory engineering
Product overview
Cubic series:
Table 1
Table 2
Table 3
Table 4
Series 46
Throughbeam photo
electric sensors:
Table 1
Table 2
Table 3
Table 4 (Ex-Sensors)
Retro-reflective photo
electric sensors:
Table 1
Table 2
Table 3 (Ex-Sensors)
Energetic diffuse reflection light scanners:
Table 1
Diffuse reflection light scanners with background suppression:
Table 1
Table 2
Table 3 (Ex-Sensors)
Accessories:
Connection Technology
Mounting Systems
Reflectors
Table 2
back
46 Series
Retro-reflective photo electric sensors
For pdf data sheet: Click on the
types
Item nr.:
Typ. operating range limit/
Typ. scanning range limit
in m:
0,1
-
10
0,1
-
10
0,1
-
10
0,1
-
10
0,1
-
10
0,1
-
10
0,1
-
10
Housing
Plastic
Light-
source
Red light
Infrared
Operating
voltage
10 - 30 V DC
24VDC ±10%
Output
PNP transistor
push-pull
Relay
Switching frequency in Hz
500
500
500
500
500
500
500
Switching
Light / Dark
Light
Dark
Connection
M 12 connector
Cable with
M 12 connector
Cable
Options
Warning output
Polarisation filter
Background
suppression
Sensitivity adjustment
Activation input
AOPD Typ 2
Function protection for shrink-wrapped pallets
For AS-i coupling modules
Deutsch
Francais
Choose your region
We reserve the right
to make changes
last Update: 2012-02-10
The Leuze group
Leuze electronic
Leuze electronic GmbH & Co. KG:
Headquarters Owen
Production facility Fürstenfeldbruck
Leuze electronic assembly GmbH:
Production facility Unterstadion
detect
identify
protect
Product overview
Cubic series
Cylindrical sensors
Mini sensors
Fibre optic amplifier
Inductive switches
Forked photoelectric sensors
Measuring sensors
Ultrasonic Sensors
Contrast scanner
Colour scanner
Luminescence scanner
Systems
Measuring and switching Light Curtains
Accessories
IO-Link
Product overview
Stationary and hand-held bar code readers
Stationary and hand-held 2D code readers
Stationary and hand-held RFID devices
Machine vision systems
Optical distance measuring and positioning
Optical bar code positioning systems
Optical data transmission
Modular interfacing units
Analytical applications
Product overview
Safety Laser Scanners
Safety Light Curtains
Multiple Light Beam Safety Devices
Safety Sensor Sets
Single Light Beam Safety Devices
AS-Interface Safety at Work
PROFIsafe Sensors
Magnetically Coded Sensors
Safety Relays
Configurable Safety Relays
Programmable Safety Controllers
Safety Switches and Locking Devices
Accessories
Safety Engineering Software
Successor Devices
detect
identify
protect
Sales catalogue
Sales catalogue Archive
Cubic series
Cylindrical sensors
Fibre optic amplifiers
Forked photoelectric sensors
Measuring sensors
Contrast scanners
Double Sheet Testing
Measuring and switching Light Curtains
Accessories
3D CAD models
IO-Link
ECOLAB
CleanProof+
EHEDG
Sales catalogue
Sales catalogue Archive
Stationary bar code readers
Hand-held bar code readers
Stationary 2D code readers
Hand-held 2D code readers
Stationary RFID devices
Hand-held RFID devices
Machine vision systems
Optical distance measuring and positioning
Optical bar code positioning systems
Optical data transmission
Modular interfacing units
Accessories
3D CAD models
Sales catalogue
Sales catalogue Archive
Safety Laser Scanners
Safety Light Curtains
Multiple Light Beam Safety Devices
Safety Sensor Sets
Single Light Beam Safety Devices
AS-Interface Safety at Work
PROFIsafe Sensors
Safety Switches and Locking Devices
Magnetically Coded Sensors
Safety Relays
Configurable Safety Relays
Programmable Safety Controllers
Accessories
Safety Engineering Software
3D CAD models
Archive (further products)
News Overview
Subscribe newsletter
Trade fairs
Customer magazine Contact
Customer magazine Contact Archive
Sales Overview
Europe
Americas
Africa
Middle East
Asia
Australia
Service area
Enquiry
Purchase order
General terms and conditions
Certificates