 |
Throughbeam photo electric sensors
Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately. |
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
|
|
|
|
|
|
|
|
| Function |
Transmitter |
 |
|
 |
|
|
|
|
|
|
|
|
|
| Receiver |
|
 |
|
 |
|
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
| Take over into order form: |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in m: |
0 - 10.000 |
0 - 10.000 |
|
|
|
|
| Housing |
Stainless steel V4A/316 |
 |
 |
|
|
|
|
Light-
source |
Red light |
 |
|
|
|
|
|
| Infrared |
|
|
|
|
|
|
| Green light |
|
|
|
|
|
|
| Laser, red light |
|
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
 |
|
|
|
|
| AS-interface |
|
|
|
|
|
|
| Output |
PNP transistor |
|
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
| Push-pull transistor |
 |
 |
|
|
|
|
| Switching |
Light/dark, complementary |
 |
|
|
|
|
|
| Light |
|
 |
|
|
|
|
| Dark |
|
|
|
|
|
|
| Connection |
Cable |
|
|
|
|
|
|
| M 8 connector |
 |
 |
|
|
|
|
| M 12 connector |
|
|
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
| Light spot diameter adjustable |
|
|
|
|
|
|
Sensitivity adjustment
via potentiometer |
|
|
|
|
|
|
Sensitivity adjustment
via teach-in |
|
|
|
|
|
|
| Warning output autoControl |
|
|
|
|
|
|
| Activation input |
 |
 |
|
|
|
|
| Wide angle optics |
|
|
|
|
|
|
| WashDown design housing |
|
|
|
|
|
|
| Hygiene design housing |
 |
 |
|
|
|
|