Table 1


next

53 Series

Retro-reflective photo electric sensors

Baureihe 53 / Reflexions - Lichtschranken
For pdf data sheet: Click on the types
PRK 53/6.22-S8 PRK 53/6.22, 200-S8 PRK 53/6.22-S8.3 PRKL 53/6.22-S8 PRKL 53/6.22, 200-S8 PRKL 53/6.22-S8.3 PRKL 53/6.2P-S8.3 PRK 53/6.42-S8 PRK 53/6D.42-S8 RKR 53/6.42-S8 RKR 53/6.42, 200-S8 RKR 53/6.42-S8.3
Item nr.: 50107603 50105789 50107604 50107605 50105791 50107606 50114179 50112475 50112476 50107607 50105790 50107608
Typ. operating range limit/
Typ. scanning range limit
 in mm:
5 5 5 1,8 1,8 1,8 1,8 3,5 3,5 3 3 3
Housing Stainless steel V4A/316
Operating
voltage
10 - 30 V DC
20 - 30 V DC                        
AS-i System                        
Light
source
Red light        
Green light                        
Laser, red light                
Output PNP transistor                        
NPN transistor                        
Push-pull transistor
Switching Light/dark, complementary                        
Light
Dark
Connection Cable                        
M 8 connector, turning
M 12 connector, turning                        
Switching frequency in kHz: 1 1 1 2 2 2 2 1 1 1 1 1
Options warning output                        
Background suppression                        
Foreground suppression                        
Light spot diameter adjustable                        
Polarisation filter      
Autocollimation (single lens)
Sensitivity adjustment via potentiometer                        
Activation input                        
warning output autoControl                        
Sensitivity adjustment via teach-in
Transparent media            
Teachable switching outputs                        
Bottle detection        
Foil detection