
|
|
|
Table 2
|
55 Series
Diffuse reflection light scanners with background suppression
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
 |
|
|
|
|
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in mm: |
400 |
400 |
400 |
|
|
|
|
|
|
|
|
|
| Housing |
Stainless steel V4A/316 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| AS-i System |
|
|
|
|
|
|
|
|
|
|
|
|
Light
source |
Red light |
|
|
|
|
|
|
|
|
|
|
|
|
| Infrared |
|
|
|
|
|
|
|
|
|
|
|
|
| Green light |
|
|
|
|
|
|
|
|
|
|
|
|
| Laser, red light |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Output |
PNP transistor |
|
|
|
|
|
|
|
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
|
| Push-pull transistor |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Switching |
Light/dark, complementary |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Light |
|
|
|
|
|
|
|
|
|
|
|
|
| Dark |
|
|
|
|
|
|
|
|
|
|
|
|
| Connection |
Cable |
 |
|
|
|
|
|
|
|
|
|
|
|
| M 8 connector, turning |
|
 |
|
|
|
|
|
|
|
|
|
|
| M 12 connector, turning |
|
|
 |
|
|
|
|
|
|
|
|
|
| Options |
Activation input |
|
|
|
|
|
|
|
|
|
|
|
|
| Background suppression |
 |
 |
 |
|
|
|
|
|
|
|
|
|
|
Light spot standard |
|
|
|
|
|
|
|
|
|
|
|
|
| Light spot S (small) |
|
|
|
|
|
|
|
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
|
|
|
|
|
|
| Light spot XL (extra large) |
|
|
|
|
|
|
|
|
|
|
|
|
| Sensitivity adjustment via potentiometer |
|
|
|
|
|
|
|
|
|
|
|
|
| Sensitivity adjustment via teach-in |
|
|
|
|
|
|
|
|
|
|
|
|
| Mechanical scanning range adjustment |
 |
 |
 |
|
|
|
|
|
|
|
|
|
Transparent media
(signal loss > 8%) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|