Table 1


next

55 Series

Retro-reflective photo electric sensors

53 series / Retro-reflective photo electric sensors
For pdf data sheet: Click on the types
PRK 55/66-S8 PRK 55/66, 200-S12 PRK 55/6-S8.3 PRK 55/66, 5000 PRK 55/6.22-S8 PRK 55/6.22, 200-S12 PRK 55/6.22-S8.3 PRK 55/6.22, 5000 PRK 55/6.42-S8 PRK 55/6.42, 200-S12 PRK 55/6D.42-S8 PRK 55/6D.42, 200-S12    
Item nr.: 50105804 50105805 50107600 50111966 50105792 50105793 50107599 50111967 50112991 50112477 50112992 50112478    
Typ. operating range limit/
Typ. scanning range limit
 in m:
6 6 6 6 5 5 5 5 3,5 3,5 3,5 3,5    
Housing Stainless steel V4A/316    
Operating
voltage
10 - 30 V DC    
20 - 30 V DC                            
AS-i System                            
Light
source
Red light    
Green light                            
Laser, red light                            
Output PNP transistor                            
NPN transistor                            
Push-pull transistor    
Switching Light/dark, complementary                      
Light              
Dark                  
Connection Cable                    
M 8 connector, turning                
M 12 connector, turning                        
Switching frequency in Hz: 1000 1000 1000 1000 1000 1000 1000 1000 1000 1000 1000 1000    
Options warning output                            
Background suppression                            
Foreground suppression                            
Light spot diameter adjustable                            
Polarisation filter      
Autocollimation (single lens)            
Sensitivity adjustment via potentiometer                            
Activation input                            
warning output autoControl                            
Sensitivity adjustment via teach-in            
Transparent media            
Teachable switching outputs                            
Bottle detection            
Foil detection