Table 2


back

next

55 Series

Retro-reflective photo electric sensors

53 series / Retro-reflective photo electric sensors
For pdf data sheet: Click on the types
PRK 55/6.42-S8 RKR 55/6.42, 200-S12 RKR 55/6.42-S8.3 PRKL 55/6.22-S8 PRKL 55/6.22, 200-S12 PRKL 55/6.22-S8.3                
Item nr.: 50105794 50105795 50107601 50105796 50105797 50107602                
Typ. operating range limit/
Typ. scanning range limit
 in m:
1,8 1,8 1,8 3 3 3                
Housing Stainless steel V4A/316                
Operating
voltage
10 - 30 V DC                
20 - 30 V DC                            
AS-i System                            
Light
source
Red light                      
Green light                      
Laser, red light                            
Output PNP transistor                            
NPN transistor                            
Push-pull transistor                
Switching Light/dark, complementary                            
Light                
Dark                
Connection Cable                            
M 8 connector, turning                    
M 12 connector, turning                        
Switching frequency in Hz: 1000 1000 1000 2000 2000 2000                
Options warning output                            
Background suppression                            
Foreground suppression                            
Light spot diameter adjustable                            
Polarisation filter                            
Autocollimation (single lens)                
Sensitivity adjustment via potentiometer                            
Activation input                            
warning output autoControl                            
Sensitivity adjustment via teach-in                
Transparent media                      
Teachable switching outputs                            
Bottle detection                      
Foil detection