713 Series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
713 Series / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
LSR 713/2 SE LSR 713/44 E LSR 713/2 Se-L8 LSR 713/44 E-L8 LSR 713/2 Se-L8 LSR 713/44 E-L8.3 LSRL 713/2.8 SE LSR 713/44 E LSRL 713/2.8 SE-L8 LSR 713/44 E-L8 LSRL 713/2.8 SE-L8 LSR 713/44 E-L8.3
Function Transmitter            
Receiver            
Item nr.: 50025818 50025819 50080315 50080316 50080315 50035150 50027053 50025819 50080317 50080316 50080317 50035150
Take over into order form:
Typ. operating range limit/
Typ. scanning range limit
 in m:
0 - 9 0 - 9 0 - 9 0 - 65 0 - 65 0 - 65
Housing Metal
Light
source
Red light      
Red light laser      
Operating
voltage
10 - 30 V DC
AS-i system            
Output PNP transistor
NPN transistor            
AS-interface            
Other
features
Lustre detection            
Switching frequency in Hz: 5000 5000 5000 5000 5000 5000
Switching Light / dark
Light            
Dark            
Connection M 8 connector    
Cable        
Options Polarisation filter            
Background
suppression
           
Activation input      
Sensitivity adjustment
Focussed light beam      
Pulse stretching        

>