Table 2
|
Throughbeam photo electric sensors
Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately. |
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
 |
|
|
|
|
|
|
| Function |
Transmitter |
 |
|
 |
|
 |
|
|
|
|
|
|
|
| Receiver |
|
 |
|
 |
|
 |
|
|
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
|
| Take over into order form: |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
|
 |
 |
 |
 |
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in m: |
|
|
|
|
|
|
| Adjustment range in mm: |
0 - 14000 |
0 - 800 |
0 - 20000 |
|
|
|
| Housing |
Metal |
 |
 |
 |
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
|
|
|
|
|
| 20 - 30 V DC |
|
 |
|
|
|
|
| AS-i system |
|
|
 |
|
|
|
| Ultrasound |
|
 |
|
|
|
|
Light
source |
Red light |
 |
|
 |
|
|
|
| Green light |
|
|
|
|
|
|
| Laser, red light |
|
|
|
|
|
|
| Output |
PNP transistor |
 |
 |
|
|
|
|
| NPN transistor |
 |
 |
|
|
|
|
Push-pull
transistor |
|
|
|
|
|
|
| AS-Interface |
|
|
 |
|
|
|
| Switching |
Light/dark,
complementary |
|
 |
|
|
|
|
| Light |
 |
 |
 |
|
|
|
| Dark |
 |
 |
 |
|
|
|
| Connection |
Cable |
|
|
|
|
|
|
M 12 connector,
turning |
 |
 |
 |
|
|
|
| Switching frequency in Hz: |
250 |
250 |
250 |
|
|
|
Fiber optic
cable |
Plastic |
|
|
|
|
|
|
| Glass |
|
|
|
|
|
|
| Options |
Activation input |
|
|
 |
|
|
|
Background
suppression |
|
|
|
|
|
|
Foreground
suppression |
|
|
|
|
|
|
Light spot diameter
adjustable |
|
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
Autocollimation
(single lens) |
|
|
|
|
|
|
Sensitivity adjustment
via potentiometer |
|
|
|
|
|
|
Sensitivity adjustment
via teach-in |
|
|
|
|
|
|
Mechanical sensitivity
adjustment |
|
|
|
|
|
|
Transparent media
(signal loss > 8%) |
|
|
|
|
|
|