
|
|
|
Table 1
|
85 Series
Throughbeam photo electric sensors
Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately. |
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
|
|
|
|
|
|
|
|
| Function |
Transmitter |
 |
|
 |
|
|
|
|
|
|
|
|
|
| Receiver |
|
 |
|
 |
|
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in m: |
0 - 65 |
0 - 65 |
|
|
|
|
| Housing |
Metal |
 |
 |
|
|
|
|
Light-
source |
Redlight |
|
|
|
|
|
|
| Infrared |
 |
 |
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
|
|
|
|
|
| 24 V DC |
|
 |
|
|
|
|
| AS-Interface System |
|
|
|
|
|
|
| Output |
PNP-Transistor |
 |
|
|
|
|
|
| NPN-Transistor |
|
 |
|
|
|
|
| Switching frequency in Hz: |
100 |
20 |
|
|
|
|
| Switching |
Light/Dark |
|
|
|
|
|
|
| Light |
 |
 |
|
|
|
|
| Dark |
|
|
|
|
|
|
| Connection |
M 12 connector |
|
|
|
|
|
|
| Standard plug |
 |
 |
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
Background
suppression |
|
|
|
|
|
|
Foreground
suppression |
|
|
|
|
|
|
| Activation input |
|
|
|
|
|
|
| Sensitivity adjustment |
|
|
|
|
|
|
| dehumidification |
 |
|
|
|
|
|
| Focussed light beam |
|
|
|
|
|
|
| Remote adjustment |
|
|
|
|
|
|
|
|