Table 1

85 Series

Energetic diffuse reflection light scanners

85 Series / Energetic diffuse reflection light scanners
For pdf data sheet: Click on the types
RK 85/4-300 RK 85/4-800 RK 85/4-2000 RK 85/7-300 RK 85/7-800 RK 85/7-2000            
Item nr.: 50000494 50000495 50000496 50000507 50000512 50000517            
Typ. operating range limit/
Typ. scanning range limit
in mm:
0
-
300
0
-
800
0
-
2000
0
-
300
0
-
800
0
-
2000
           
Housing Metal            
Light-
source
Redlight                        
Infrared            
Operation-
voltage
10 - 30 V DC                  
18 - 30 V DC                  
AS-i                        
Output PNP transistor                  
Relais                  
Switching frequency in Hz: 0,1 0,1 0,1 0,02 0,02 0,02            
Output Light/Dark            
Light                        
Dark                        
Connection Standard plug            
Options

Warning output                        
Polarisation filter                        
Background
suppression
                       
Foreground
suppression
                       
Activation input                        
Sensitivity adjustment            
Dehumidification            
Focussed light beam                        
Remote Adjustement