
|
|
|
 |
Retro-reflective photo electric sensors
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
|
|
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
 |
|
|
|
|
|
|
| Take over into order form: |
 |
 |
 |
 |
 |
|
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in m: |
0
-
7,5 |
0
-
6 |
0
-
6 |
0
-
7,5 |
0
-
7,5 |
|
|
|
|
|
|
| Housing |
Metal |
 |
 |
 |
 |
 |
|
|
|
|
|
|
Light-
source |
Redlight |
|
|
|
 |
 |
|
|
|
|
|
|
| Infrared |
 |
 |
 |
|
|
|
|
|
|
|
|
Operation-
voltage |
10 - 30 V DC |
 |
|
|
 |
|
|
|
|
|
|
|
| 230 V AC |
|
 |
|
|
|
|
|
|
|
|
|
| 22 - 250 V AC |
|
|
 |
|
 |
|
|
|
|
|
|
| AS-I |
|
|
|
|
|
|
|
|
|
|
|
| Output |
PNP transistor |
 |
|
|
 |
|
|
|
|
|
|
|
| Relay |
|
 |
 |
|
 |
|
|
|
|
|
|
| Switching frequency in Hz: |
0,2 |
0,02 |
0,02 |
0,2 |
0,2 |
|
|
|
|
|
|
| Switching |
Light/Dark |
 |
 |
 |
 |
 |
|
|
|
|
|
|
| Light |
|
|
|
|
|
|
|
|
|
|
|
| Dark |
|
|
|
|
|
|
|
|
|
|
|
| Connection |
Standard plug |
 |
|
 |
 |
 |
|
|
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
|
|
|
|
|
| Polarisation filter |
|
|
|
 |
 |
|
|
|
|
|
|
Background-
suppression |
|
|
|
|
|
|
|
|
|
|
|
Foreground-
suppression |
|
|
|
|
|
|
|
|
|
|
|
| Activation input |
 |
|
|
|
|
|
|
|
|
|
|
| Sensitivity adjustment |
|
|
|
|
|
|
|
|
|
|
|
| Dehumidification |
|
 |
 |
 |
 |
|
|
|
|
|
|
| Focussed light beam |
|
|
|
|
|
|
|
|
|
|
|
| Remote adjustment |
|
|
|
|
|
|
|
|
|
|
|
|
|