
|
|
|
 |
Throughbeam photo electric sensors
Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately. |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
|
| Function |
Transmitter |
 |
|
 |
|
 |
|
|
|
|
|
|
|
| Receiver |
|
 |
|
 |
|
 |
|
|
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
|
| Take over into order form: |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in m: |
0 - 26 |
0 - 16 |
0 - 16 |
|
|
|
| Housing |
Metal |
 |
 |
 |
|
|
|
| Stainless steelVA |
|
|
|
|
|
|
Light
source |
Red light |
|
|
|
|
|
|
| Infrared |
 |
 |
 |
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
 |
 |
|
|
|
| AS-i system |
|
|
|
|
|
|
| Output |
PNP transistor |
 |
 |
 |
|
|
|
| NPN transistor |
|
|
|
|
|
|
| AS-interface |
|
|
|
|
|
|
| Switching frequency in Hz: |
200 |
200 |
200 |
|
|
|
| Switching |
Light / Dark |
 |
 |
 |
|
|
|
| Connection |
Standard plug 6-pin |
 |
 |
|
|
|
|
| M 12 connector |
|
|
 |
|
|
|
| Cable |
|
|
|
|
|
|
| Options |
Warning output |
 |
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
Background
suppression |
|
|
|
|
|
|
| Activation input |
 |
 |
 |
|
|
|
| Sensitivity adjustment |
|
|
|
|
|
|
| Transparent media |
|
|
|
|
|
|
| Focussed light beam |
|
|
|
|
|
|
|
|