
|
|
|
 |
Diffuse reflection light scanners
with background suppression
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Take over into order form: |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Typ. scanning range limit in mm: |
15
-
75 |
30
-
100 |
50
-
200 |
|
|
|
|
|
|
|
|
|
| Housing |
Metal |
 |
 |
 |
|
|
|
|
|
|
|
|
|
Light
source |
Red light |
|
|
|
|
|
|
|
|
|
|
|
|
| Infrared |
 |
 |
 |
|
|
|
|
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
|
|
|
|
|
|
|
|
|
|
|
| 18 - 35 V DC |
|
 |
 |
|
|
|
|
|
|
|
|
|
| Output |
PNP transistor |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
|
| AS-interface |
|
|
|
|
|
|
|
|
|
|
|
|
| Switching frequency in Hz: |
200 |
150 |
150 |
|
|
|
|
|
|
|
|
|
| Switching |
Light |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Dark |
 |
|
|
|
|
|
|
|
|
|
|
|
| Connection |
M 12 connector |
|
 |
 |
|
|
|
|
|
|
|
|
|
| Standard plug 4-pin |
|
|
|
|
|
|
|
|
|
|
|
|
| Cable 2m |
 |
|
|
|
|
|
|
|
|
|
|
|
| Options |
Background
suppression |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Warning output |
|
 |
 |
|
|
|
|
|
|
|
|
|
| Wire break monitoring |
|
 |
 |
|
|
|
|
|
|
|
|
|
|
|