95 Series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
95 Series / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
LS 95/2.8 SE-L.1 ILS 95/44 E-L.1 LSR 95/2.8 SE-L ILSR 95/44 E-L LSR 95/2 SE-L LSR 95/4 E-L LSR 95/2.8 SE-L.1 ILSR 95/44 E-L SLSR 95/2.8 SE-L SLSR 95/44 E-L    
Function Transmitter              
Receiver              
Item nr.: 50026835 50026836 50025606 50025608 50027991 50027992 50034509 50034510 50080183 50080184    
Take over into order form:    
Typ. operating range limit/
Typ. scanning range limit
in m:
0 - 20 0 - 20 0 - 10 0 - 18 0 - 10  
Housing Diecast zinc  
Light
source
Red light    
Infrared          
Operating
voltage
10 - 30 V DC    
18 - 30 V DC          
AS-i system            
Output PNP transistor  
NPN transistor            
Switching frequency in Hz: 1000 1000 200 1000 1000  
Switching Light / dark    
Light          
Dark            
Connection M 12 connector  
Options Warning output        
Polarisation filter            
Background
suppression
           
Foreground
suppression
           
Activation input    
Sensitivity adjustment          
Transparent media            
Focussed light beam            
Remote adjustment