
|
|
|
Table 1
|
96 series
Throughbeam photo electric sensors
Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately. |
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
 |
 |
 |
|
|
| Function |
Transmitter |
 |
|
 |
|
 |
|
 |
|
|
|
| Receiver |
|
 |
|
 |
|
 |
|
 |
|
|
| Item nr.: |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
 |
 |
 |
 |
 |
|
TTyp. operating range limit/
Typ. scanning range limit
in m: |
65 |
65 |
39 |
65 |
|
| Housing |
Metal |
 |
 |
 |
 |
|
| Plastic |
|
|
|
|
|
Light
source |
Redlight |
|
|
 |
|
|
| Infrared |
 |
 |
|
 |
|
Operating
voltage |
10 - 30 V DC |
 |
 |
 |
 |
|
| AS-i system |
|
|
|
|
|
| 20 - 230 V AC/DC |
|
|
|
|
|
| Output |
PNP transistor |
 |
 |
 |
|
|
| NPN transistor |
|
|
|
 |
|
| Relay |
|
|
|
|
|
| AS-interface |
|
|
|
|
|
| Switching frequency in Hz: |
500 |
500 |
500 |
500 |
|
| Switching |
Light |
 |
 |
 |
 |
|
| Dark |
 |
 |
 |
 |
|
| Connection |
M 12 connector |
 |
|
|
|
|
| Terminals |
|
 |
 |
 |
|
| Options |
Warning output |
 |
 |
 |
|
|
| Polarisation filter |
|
|
|
|
|
Background
suppression |
|
|
|
|
|
| Activation input |
|
 |
|
|
|
| Switching delay |
 |
 |
 |
|
|
Low temp./
optics heating |
|
 |
|
|
|
| Safety application |
|
|
|
|
|
| Transparent media |
|
|
|
|
|
| Wide angle |
|
|
|
|
|
|
|